Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ERX-39T HI
Part #:710923
Catalog #:ERX-39T HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Outer Race OD (in): | 4.3307 in |
| Inner Ring OD (in): | 2.984 in | Outer Race Width (in): | 1.25 in |
| Centerline to Front Face (in): | 1.625 in | Length Through Bore (in): | 2.63 in |
| Outer Race OD (mm): | 110 mm | Bore Size (in): | 2.4375 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Rolling Element: | Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| End Cap: | No | Options: | High Temperature |
| Misalignment: | None | Measure Units: | Inch |
| Precision Rating: | ABEC 1 | Seal Type: | Nomex Seal |
| Expansion: | No | Outer Ring Land Profile: | Tapered Lands |
| Insert Material: | 52100 Bearing Steel | Misalignment Type: | Static Only |
| Internal Clearance: | Increased | Torx Cap Screw: | 3/8-16 UNC |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Lubrication Type: | Hight Temperature Synthetic Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.08 in | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 1250 rpm |
| Vibration Frequency Roller Spin: | 0.0432 cps | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Operating Temperature (F): | 400 °F |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-27 |
| Static Load Rating (lb): | 8,150 lb | Cage Type: | Land Riding Retainer |
| Maximum Operating Temperature (C): | 204 °C | Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461335109 | Weight: | 3.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

