Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Lock - ER-35 DRT
Part #:710901
Catalog #:ER-35 DRT
KEY FEATURES
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Multiple seal and 100% grease fill for harsh environments
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Outer Race OD (in): | 3.937 in |
| Outer Race Width (in): | 1.188 in | Inner Ring OD (in): | 2.719 in |
| Centerline to Front Face (in): | 1.313 in | Length Through Bore (in): | 2.187 in |
| Outer Race OD (mm): | 100 mm | Bore Size (in): | 2.1875 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Misalignment: | None | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Expansion: | No |
| End Cap: | No | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Outer Ring Land Profile: | Tapered Lands |
| Options: | Multi Lip Seal | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Triple Lip Contact Seal |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide |
| Rolling Element: | Ball Bearing | Platform: | Gold Line Ball Bearing |
| Set Screw Thread: | 3/8-24 UNF | Misalignment Type: | Static Only |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Ring Fillet Radius (in): | 0.08 in | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Locking Type: | Set Screw |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Maximum Speed (rpm): | 300 rpm | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-23 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0437 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Duty/Status: | Standard | Dynamic Load Rating (lb): | 9,752 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461334850 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

