Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-205TMC
Part #:701432
Catalog #:ER-205TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (mm): | 25 mm |
| Centerline to Front Face (in): | 0.922 in | Outer Race OD (mm): | 52 mm |
| Outer Race OD (in): | 2.0472 in | Collar OD (in): | 1.98 in |
| Outer Race Width (in): | 0.75 in | Inner Ring OD (in): | 1.375 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Bore Shape: | Straight | Set Screw Thread: | 10-24 UNC |
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 10-24 UNC |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Insert (ER Style) |
| Misalignment: | None | Internal Clearance: | Standard |
| Expansion: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (rpm): | 6350 rpm | Size Code: | 2-015 |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0442 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461232262 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

