Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-204TM
Part #:704045
Catalog #:ER-204TM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (mm): | 20 mm |
| Outer Race Width (in): | 0.625 in | Collar OD (in): | 1.8 in |
| Outer Race OD (mm): | 47 mm | Inner Ring OD (in): | 1.188 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Length Through Bore (in): | 1.22 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Insert (ER Style) |
| Measure Units: | Metric | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Torx Cap Screw: | 10-24 UNC |
| Set Screw Thread: | 10-24 UNC | Insert Material: | 52100 Bearing Steel |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Ability to Relubricate: | Yes | Locking Type: | Concentric |
| Size Code: | 2-012 | Inner Ring Fillet Radius (in): | 0.04 in |
| Maximum Operating Temperature (F): | 220 °F | Maximum Speed (rpm): | 10200 rpm |
| Setscrew Torque (in-lbs): | 70 in/lbs | Series: | Unmounted Replacement Bearings |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461253229 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

