Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-207TM
Part #:704048
Catalog #:ER-207TM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (mm): | 35 mm |
| Collar OD (in): | 2.62 in | Centerline to Front Face (in): | 1.063 in |
| Outer Race OD (mm): | 72 mm | Outer Race OD (in): | 2.8346 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 1.859 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Torx Cap Screw: | 1/4-20 UNC | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Metric | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Duty/Status: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Ability to Relubricate: | Yes |
| Locking Type: | Concentric | Setscrew Torque (in-lbs): | 240 in/lbs |
| Maximum Speed (rpm): | 6500 rpm | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-17 |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461253243 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

