Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-208TM
Part #:704057
Catalog #:ER-208TM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (mm): | 40 mm |
| Outer Race Width (in): | 1.093 in | Outer Race OD (mm): | 80 mm |
| Centerline to Front Face (in): | 1.25 in | Outer Race OD (in): | 3.1496 in |
| Collar OD (in): | 2.75 in | Inner Ring OD (in): | 2.063 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Torx Cap Screw: | 10-24 UNC | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0376 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Setscrew Torque (in-lbs): | 100 in/lbs | Maximum Speed (rpm): | 5850 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-19 | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461253250 | Weight: | 2.05 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

