Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-209TM
Part #:704074
Catalog #:ER-209TM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (mm): | 45 mm |
| Collar OD (in): | 3 in | Inner Ring OD (in): | 2.297 in |
| Outer Race OD (in): | 3.3465 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.25 in | Outer Race OD (mm): | 85 mm |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Metric | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 1/4-20 UNC |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Ring Fillet Radius (in): | 0.06 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Status: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Size Code: | 2-111 |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Roller Spin: | 0.0417 cps |
| Ability to Relubricate: | Yes | Maximum Speed (rpm): | 5300 rpm |
| Dynamic Load Rating (lb): | 7,901 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461253267 | Weight: | 2.31 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

