Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-212TM
Part #:704080
Catalog #:ER-212TM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bore Size (mm): | 60 mm |
| Outer Race OD (in): | 4.3307 in | Outer Race Width (in): | 1.25 in |
| Collar OD (in): | 4.22 in | Centerline to Front Face (in): | 1.625 in |
| Outer Race OD (mm): | 110 mm | Inner Ring OD (in): | 2.984 in |
| Length Through Bore (in): | 2.63 in | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Measure Units: | Metric | Bore Shape: | Straight |
| Torx Cap Screw: | 3/8-16 UNC | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Speed (rpm): | 4100 rpm |
| Vibration Frequency Roller Spin: | 0.0432 cps | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Locking Type: | Concentric |
| Size Code: | 2-27 | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 8,150 lb | Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461253298 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

