Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-204TMC
Part #:704163
Catalog #:ER-204TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (mm): | 20 mm |
| Outer Race OD (mm): | 47 mm | Collar OD (in): | 1.8 in |
| Outer Race OD (in): | 1.8504 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race Width (in): | 0.625 in | Inner Ring OD (in): | 1.188 in |
| Length Through Bore (in): | 1.22 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Metric |
| Bore Shape: | Straight | Torx Cap Screw: | 10-24 UNC |
| Set Screw Thread: | 10-24 UNC | Housing Type: | Insert (ER Style) |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Inner Ring Fillet Radius (in): | 0.04 in |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Size Code: | 2-012 |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Locking Type: | Concentric |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Maximum Speed (rpm): | 6450 rpm |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0381 cps |
| Series: | Unmounted Replacement Bearings | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461253984 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

