Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-206TMC
Part #:704164
Catalog #:ER-206TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (mm): | 30 mm |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (in): | 2.4409 in |
| Collar OD (in): | 2.23 in | Outer Race Width (in): | 0.875 in |
| Centerline to Front Face (in): | 0.938 in | Outer Race OD (mm): | 62 mm |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 10-24 UNC | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Measure Units: | Metric |
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Roller Spin: | 0.0385 cps |
| Series: | Unmounted Replacement Bearings | Ability to Relubricate: | Yes |
| Inner Ring Fillet Radius (in): | 0.04 in | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 100 in/lbs | Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (rpm): | 5450 rpm |
| Size Code: | 2-13 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461253991 | Weight: | 1.03 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

