Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-207TMC
Part #:704165
Catalog #:ER-207TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (mm): | 35 mm |
| Outer Race OD (mm): | 72 mm | Centerline to Front Face (in): | 1.063 in |
| Collar OD (in): | 2.62 in | Outer Race OD (in): | 2.8346 in |
| Outer Race Width (in): | 0.938 in | Inner Ring OD (in): | 1.859 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 1/4-20 UNC |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Metric | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Setscrew Torque (in-lbs): | 240 in/lbs |
| Size Code: | 2-17 | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0383 cps | Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (rpm): | 4650 rpm |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461254004 | Weight: | 1.53 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

