Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-209TMC
Part #:704167
Catalog #:ER-209TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (mm): | 45 mm |
| Outer Race OD (in): | 3.3465 in | Inner Ring OD (in): | 2.297 in |
| Collar OD (in): | 3 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.25 in | Outer Race OD (mm): | 85 mm |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 1/4-20 UNC |
| Measure Units: | Metric | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Vibration Frequency Roller Spin: | 0.0417 cps | Size Code: | 2-111 |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Setscrew Torque (in-lbs): | 240 in/lbs |
| Maximum Speed (rpm): | 3800 rpm | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.06 in | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,901 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461254028 | Weight: | 2.25 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

