Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-211TMC
Part #:704169
Catalog #:ER-211TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (mm): | 55 mm |
| Outer Race OD (mm): | 100 mm | Centerline to Front Face (in): | 1.375 in |
| Inner Ring OD (in): | 2.719 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (in): | 3.937 in | Length Through Bore (in): | 2.25 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Metric |
| Misalignment: | None | Internal Clearance: | Standard |
| Expansion: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Size Code: | 2-23 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 3250 rpm | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 495 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Concentric | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Inner Ring Fillet Radius (in): | 0.08 in | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461254042 | Weight: | 3.91 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

