Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-212TMC
Part #:704170
Catalog #:ER-212TMC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bore Size (mm): | 60 mm |
| Outer Race OD (mm): | 110 mm | Outer Race OD (in): | 4.3307 in |
| Inner Ring OD (in): | 2.984 in | Centerline to Front Face (in): | 1.625 in |
| Collar OD (in): | 4.22 in | Outer Race Width (in): | 1.25 in |
| Length Through Bore (in): | 2.63 in | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 3/8-16 UNC | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Vibration Frequency Roller Spin: | 0.0432 cps | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-27 | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Duty/Status: | Standard |
| Maximum Speed (rpm): | 2550 rpm | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Ring Fillet Radius (in): | 0.08 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 11,789 lb |
| Static Load Rating (lb): | 8,150 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461254059 | Weight: | 5.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

