Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-204TMX BV
Part #:705186
Catalog #:ER-204TMX BV
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.22 in | Outer Race OD (mm): | 47 mm |
| Bore Size (mm): | 20 mm | Outer Race OD (in): | 1.8504 in |
| Collar OD (in): | 1.8 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race Width (in): | 0.625 in | Inner Ring OD (in): | 1.188 in |
| Overall Width (in): | 1.22 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Expansion: | No | Seal Type: | Felt Labyrinth Seal |
| Cage Material: | PPS - Polyphenylene Sulfide | Insert Material: | 52100 Bearing Steel |
| Precision Rating: | ABEC 1 | Housing Type: | Insert (ER Style) |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | Set Screw Thread: | 10-24 UNC |
| Torx Cap Screw: | 10-24 UNC | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Locking Type: | Concentric | Maximum Speed (rpm): | 10200 rpm |
| Vibration Frequency Roller Spin: | 0.0381 cps | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 70 in/lbs | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Size Code: | 2-012 | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461260494 | Weight: | 0.56 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

