Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-18T
Part #:705574
Catalog #:ER-18T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.125 in |
| Outer Race Width (in): | 0.875 in | Centerline to Front Face (in): | 0.938 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (in): | 2.4409 in |
| Collar OD (in): | 2.23 in | Outer Race OD (mm): | 62 mm |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 10-24 UNC | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.04 in | Duty/Status: | Standard |
| Maximum Speed (rpm): | 7600 rpm | Locking Type: | Concentric |
| Setscrew Torque (in-lbs): | 100 in/lbs | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461031209 | Weight: | 1.09 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

