Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-19T
Part #:705575
Catalog #:ER-19T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.4409 in | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (mm): | 62 mm |
| Collar OD (in): | 2.23 in | Centerline to Front Face (in): | 0.938 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 10-24 UNC | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Setscrew Torque (in-lbs): | 100 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Maximum Speed (rpm): | 7600 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-13 |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461031216 | Weight: | 1.06 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

