Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-20T
Part #:705576
Catalog #:ER-20T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 72 mm | Centerline to Front Face (in): | 1.063 in |
| Outer Race Width (in): | 0.938 in | Collar OD (in): | 2.62 in |
| Outer Race OD (in): | 2.8346 in | Inner Ring OD (in): | 1.859 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Torx Cap Screw: | 1/4-20 UNC |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-17 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Locking Type: | Concentric | Inner Ring Fillet Radius (in): | 0.04 in |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 240 in/lbs | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 6500 rpm | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461031223 | Weight: | 1.63 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

