Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-22T
Part #:705577
Catalog #:ER-22T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.375 in |
| Inner Ring OD (in): | 1.859 in | Outer Race OD (mm): | 72 mm |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.8346 in |
| Collar OD (in): | 2.62 in | Centerline to Front Face (in): | 1.063 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 1/4-20 UNC |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Concentric |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Series: | Unmounted Replacement Bearings |
| Inner Ring Fillet Radius (in): | 0.04 in | Duty/Status: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 240 in/lbs | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-17 | Maximum Speed (rpm): | 6500 rpm |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461031230 | Weight: | 1.55 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

