Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-24T
Part #:705579
Catalog #:ER-24T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.5 in |
| Centerline to Front Face (in): | 1.25 in | Inner Ring OD (in): | 2.063 in |
| Collar OD (in): | 2.75 in | Outer Race Width (in): | 1.093 in |
| Outer Race OD (in): | 3.1496 in | Outer Race OD (mm): | 80 mm |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Torx Cap Screw: | 1/4-20 UNC | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Locking Type: | Concentric | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 240 in/lbs |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.06 in | Size Code: | 2-19 |
| Maximum Speed (rpm): | 5850 rpm | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461031254 | Weight: | 2.19 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

