Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-27T
Part #:705580
Catalog #:ER-27T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.6875 in |
| Outer Race OD (mm): | 85 mm | Inner Ring OD (in): | 2.297 in |
| Centerline to Front Face (in): | 1.25 in | Collar OD (in): | 3 in |
| Outer Race Width (in): | 1.094 in | Outer Race OD (in): | 3.3465 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Torx Cap Screw: | 1/4-20 UNC | Measure Units: | Inch |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Roller Spin: | 0.0417 cps |
| Setscrew Torque (in-lbs): | 240 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 2-111 | Duty/Status: | Standard |
| Maximum Speed (rpm): | 5850 rpm | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Series: | Unmounted Replacement Bearings |
| Inner Ring Fillet Radius (in): | 0.06 in | Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
| Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461031261 | Weight: | 2.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

