Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-28T
Part #:705581
Catalog #:ER-28T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.75 in |
| Outer Race OD (mm): | 85 mm | Inner Ring OD (in): | 2.297 in |
| Centerline to Front Face (in): | 1.25 in | Collar OD (in): | 3 in |
| Outer Race OD (in): | 3.3465 in | Outer Race Width (in): | 1.094 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Torx Cap Screw: | 1/4-20 UNC |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Setscrew Torque (in-lbs): | 240 in/lbs |
| Size Code: | 2-111 | Maximum Speed (rpm): | 5850 rpm |
| Duty/Status: | Standard | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Series: | Unmounted Replacement Bearings | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0417 cps | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Inner Ring Fillet Radius (in): | 0.06 in |
| Static Load Rating (lb): | 5,139 lb | Dynamic Load Rating (lb): | 7,901 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461031278 | Weight: | 2.27 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 3.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

