Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-31T
Part #:705582
Catalog #:ER-31T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.09 in | Bore Size (in): | 1.9375 in |
| Centerline to Front Face (in): | 1.344 in | Outer Race OD (mm): | 90 mm |
| Collar OD (in): | 3.47 in | Inner Ring OD (in): | 2.469 in |
| Outer Race Width (in): | 1.125 in | Outer Race OD (in): | 3.5433 in |
| Length Through Bore (in): | 2.09 in | Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Bore Shape: | Straight | Torx Cap Screw: | 5/16-18 UNC |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Locking Type: | Concentric | Inner Ring Fillet Radius (in): | 0.06 in |
| Setscrew Torque (in-lbs): | 495 in/lbs | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Speed (rpm): | 5000 rpm |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-115 |
| Static Load Rating (lb): | 5,216 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461031285 | Weight: | 2.84 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

