Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-32T
Part #:705583
Catalog #:ER-32T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Outer Race OD (mm): | 100 mm | Collar OD (in): | 3.6 in |
| Outer Race Width (in): | 1.188 in | Outer Race OD (in): | 3.937 in |
| Inner Ring OD (in): | 2.719 in | Centerline to Front Face (in): | 1.375 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Torx Cap Screw: | 5/16-18 UNC | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.08 in |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Setscrew Torque (in-lbs): | 495 in/lbs | Maximum Speed (rpm): | 4500 rpm |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-23 |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,601 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461031292 | Weight: | 3.73 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

