Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-18TC
Part #:705955
Catalog #:ER-18TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.125 in |
| Outer Race Width (in): | 0.875 in | Collar OD (in): | 2.23 in |
| Outer Race OD (mm): | 62 mm | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (in): | 2.4409 in | Centerline to Front Face (in): | 0.938 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 10-24 UNC | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Ring Fillet Radius (in): | 0.04 in |
| Series: | Unmounted Replacement Bearings | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-13 | Duty/Status: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 100 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Speed (rpm): | 5450 rpm |
| Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461034187 | Weight: | 1.07 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

