Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-20TC
Part #:705957
Catalog #:ER-20TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 72 mm | Centerline to Front Face (in): | 1.063 in |
| Inner Ring OD (in): | 1.859 in | Outer Race Width (in): | 0.938 in |
| Outer Race OD (in): | 2.8346 in | Collar OD (in): | 2.62 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 1/4-20 UNC | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Concentric |
| Size Code: | 2-17 | Vibration Frequency Roller Spin: | 0.0383 cps |
| Duty/Status: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.04 in |
| Maximum Speed (rpm): | 4650 rpm | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 240 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 3,493 lb |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461034200 | Weight: | 1.61 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

