Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-22TC
Part #:705958
Catalog #:ER-22TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.375 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1.063 in |
| Collar OD (in): | 2.62 in | Inner Ring OD (in): | 1.859 in |
| Outer Race OD (mm): | 72 mm | Outer Race OD (in): | 2.8346 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment: | None | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (rpm): | 4650 rpm |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Series: | Unmounted Replacement Bearings |
| Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 2-17 | Inner Ring Fillet Radius (in): | 0.04 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 3,493 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461034217 | Weight: | 1.54 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

