Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-23TC
Part #:705959
Catalog #:ER-23TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (in): | 2.8346 in | Collar OD (in): | 2.62 in |
| Outer Race Width (in): | 0.938 in | Centerline to Front Face (in): | 1.063 in |
| Outer Race OD (mm): | 72 mm | Inner Ring OD (in): | 1.859 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Size Code: | 2-17 |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Speed (rpm): | 4650 rpm |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Locking Type: | Concentric |
| Vibration Frequency Roller Spin: | 0.0383 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 3,493 lb |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461034224 | Weight: | 1.53 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

