Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-24TC
Part #:705960
Catalog #:ER-24TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.5 in |
| Outer Race OD (mm): | 80 mm | Collar OD (in): | 2.75 in |
| Outer Race OD (in): | 3.1496 in | Inner Ring OD (in): | 2.063 in |
| Centerline to Front Face (in): | 1.25 in | Outer Race Width (in): | 1.093 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Locking Type: | Concentric |
| Size Code: | 2-19 | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Duty/Status: | Standard |
| Maximum Speed (rpm): | 4150 rpm | Series: | Unmounted Replacement Bearings |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Roller Spin: | 0.0376 cps |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Setscrew Torque (in-lbs): | 240 in/lbs | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461034231 | Weight: | 2.15 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

