Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-32TC
Part #:705964
Catalog #:ER-32TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.375 in | Inner Ring OD (in): | 2.719 in |
| Outer Race Width (in): | 1.188 in | Outer Race OD (mm): | 100 mm |
| Collar OD (in): | 3.6 in | Outer Race OD (in): | 3.937 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 5/16-18 UNC | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.08 in |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Setscrew Torque (in-lbs): | 495 in/lbs | Series: | Unmounted Replacement Bearings |
| Duty/Status: | Standard | Vibration Frequency Roller Spin: | 0.0437 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Size Code: | 2-23 |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Ability to Relubricate: | Yes |
| Locking Type: | Concentric | Maximum Speed (rpm): | 3250 rpm |
| Static Load Rating (lb): | 6,601 lb | Dynamic Load Rating (lb): | 9,752 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461034279 | Weight: | 3.69 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

