Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-35TC
Part #:705965
Catalog #:ER-35TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Outer Race OD (mm): | 100 mm | Inner Ring OD (in): | 2.719 in |
| Centerline to Front Face (in): | 1.375 in | Outer Race OD (in): | 3.937 in |
| Collar OD (in): | 3.6 in | Outer Race Width (in): | 1.188 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Torx Cap Screw: | 5/16-18 UNC | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 3250 rpm | Locking Type: | Concentric |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Size Code: | 2-23 |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0437 cps |
| Setscrew Torque (in-lbs): | 495 in/lbs | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 6,601 lb | Dynamic Load Rating (lb): | 9,752 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461034286 | Weight: | 3.64 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

