Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-39TC
Part #:705966
Catalog #:ER-39TC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bore Size (in): | 2.4375 in |
| Centerline to Front Face (in): | 1.625 in | Collar OD (in): | 4.22 in |
| Outer Race OD (in): | 4.3307 in | Outer Race Width (in): | 1.25 in |
| Outer Race OD (mm): | 110 mm | Inner Ring OD (in): | 2.984 in |
| Length Through Bore (in): | 2.63 in | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Torx Cap Screw: | 3/8-16 UNC | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Size Code: | 2-27 |
| Inner Ring Fillet Radius (in): | 0.08 in | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Vibration Frequency Roller Spin: | 0.0432 cps | Maximum Speed (rpm): | 2550 rpm |
| Locking Type: | Concentric | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 8,150 lb | Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461034293 | Weight: | 4.90 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

