Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-205TMX BV
Part #:707257
Catalog #:ER-205TMX BV
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Labyrinth seal and flinger
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (mm): | 25 mm |
| Centerline to Front Face (in): | 0.922 in | Collar OD (in): | 1.98 in |
| Outer Race OD (mm): | 52 mm | Outer Race OD (in): | 2.0472 in |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.75 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 10-24 UNC | Seal Type: | Labryinth Seal |
| Housing Type: | Insert (ER Style) | Torx Cap Screw: | 10-24 UNC |
| Bore Shape: | Straight | Measure Units: | Metric |
| Internal Clearance: | Standard | Misalignment: | None |
| Expansion: | No | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (rpm): | 9000 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Concentric | Size Code: | 2-015 |
| Vibration Frequency Roller Spin: | 0.0442 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 12,459 lb |
General Specifications
| UPC: | 662461281406 | Weight: | 0.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

