Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-12T DKM
Part #:708697
Catalog #:ER-12T DKM
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (in): | 0.75 in |
| Outer Race Width (in): | 0.625 in | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (mm): | 47 mm | Collar OD (in): | 1.8 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 1.8504 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 10-24 UNC | Rolling Element: | Ball Bearing |
| Seal Type: | V Spring Seal | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Concentric |
| Size Code: | 2-012 | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Maximum Speed (rpm): | 2200 rpm | Series: | Unmounted Replacement Bearings |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 70 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 1,444 lb | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461302132 | Weight: | 0.57 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

