Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-14T
Part #:709730
Catalog #:ER-14T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (in): | 0.875 in |
| Outer Race OD (in): | 2.0472 in | Centerline to Front Face (in): | 0.971 in |
| Inner Ring OD (in): | 1.375 in | Collar OD (in): | 1.98 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (mm): | 52 mm |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 10-24 UNC |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Torx Cap Screw: | 10-24 UNC | Housing Type: | Insert (ER Style) |
| Expansion: | No | Misalignment: | None |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Size Code: | 2-015 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Locking Type: | Concentric | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Series: | Unmounted Replacement Bearings | Setscrew Torque (in-lbs): | 70 in/lbs |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (rpm): | 9000 rpm | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461308110 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

