Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-20RTC
Part #:711011
Catalog #:ER-20RTC
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.25 in |
| Centerline to Front Face (in): | 0.938 in | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (in): | 2.4409 in | Collar OD (in): | 2.23 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (mm): | 62 mm |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 10-24 UNC |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 2-13 | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Speed (rpm): | 5450 rpm |
| Setscrew Torque (in-lbs): | 100 in/lbs | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461056912 | Weight: | 1.10 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

