Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-20RT
Part #:711012
Catalog #:ER-20RT
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 62 mm | Outer Race Width (in): | 0.875 in |
| Centerline to Front Face (in): | 0.938 in | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (in): | 2.4409 in | Collar OD (in): | 2.23 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 10-24 UNC |
| Seal Type: | Felt Labyrinth Seal | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Setscrew Torque (in-lbs): | 100 in/lbs |
| Inner Ring Fillet Radius (in): | 0.04 in | Locking Type: | Concentric |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-13 |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Speed (rpm): | 7600 rpm |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 4,381 lb | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461056929 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

