Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-36T
Part #:711115
Catalog #:ER-36T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bore Size (in): | 2.25 in |
| Inner Ring OD (in): | 2.984 in | Outer Race OD (in): | 4.3307 in |
| Outer Race OD (mm): | 110 mm | Centerline to Front Face (in): | 1.625 in |
| Collar OD (in): | 4.22 in | Outer Race Width (in): | 1.25 in |
| Length Through Bore (in): | 2.63 in | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Torx Cap Screw: | 3/8-16 UNC | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Speed (rpm): | 4100 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0432 cps | Duty/Status: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Ring Fillet Radius (in): | 0.08 in |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Size Code: | 2-27 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Locking Type: | Concentric | Static Load Rating (lb): | 8,150 lb |
| Dynamic Load Rating (lb): | 11,789 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461057193 | Weight: | 5.30 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

