Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-38T
Part #:711118
Catalog #:ER-38T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bore Size (in): | 2.375 in |
| Centerline to Front Face (in): | 1.625 in | Collar OD (in): | 4.22 in |
| Outer Race Width (in): | 1.25 in | Inner Ring OD (in): | 2.984 in |
| Outer Race OD (in): | 4.3307 in | Outer Race OD (mm): | 110 mm |
| Length Through Bore (in): | 2.63 in | Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Insert (ER Style) |
| Measure Units: | Inch | Bore Shape: | Straight |
| Torx Cap Screw: | 3/8-16 UNC | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0432 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Inner Ring Fillet Radius (in): | 0.08 in |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (rpm): | 4100 rpm |
| Size Code: | 2-27 | Static Load Rating (lb): | 8,150 lb |
| Dynamic Load Rating (lb): | 11,789 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461057216 | Weight: | 5.16 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

