Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-26T
Part #:711196
Catalog #:ER-26T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.625 in |
| Outer Race OD (in): | 3.3465 in | Collar OD (in): | 3 in |
| Outer Race OD (mm): | 85 mm | Inner Ring OD (in): | 2.297 in |
| Centerline to Front Face (in): | 1.25 in | Outer Race Width (in): | 1.094 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Seal Type: | Felt Labyrinth Seal | Torx Cap Screw: | 1/4-20 UNC |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Setscrew Torque (in-lbs): | 240 in/lbs |
| Duty/Status: | Standard | Size Code: | 2-111 |
| Vibration Frequency Roller Spin: | 0.0417 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Speed (rpm): | 5850 rpm |
| Locking Type: | Concentric | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,139 lb |
| Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461057407 | Weight: | 2.45 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 3.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

