Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ER-34T
Part #:722391
Catalog #:ER-34T
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.125 in |
| Inner Ring OD (in): | 2.719 in | Outer Race Width (in): | 1.188 in |
| Outer Race OD (in): | 3.937 in | Outer Race OD (mm): | 100 mm |
| Centerline to Front Face (in): | 1.453 in | Collar OD (in): | 3.6 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 5/16-18 UNC | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 495 in/lbs |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Duty/Status: | Standard | Ability to Relubricate: | Yes |
| Locking Type: | Concentric | Maximum Speed (rpm): | 4500 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Size Code: | 2-23 |
| Inner Ring Fillet Radius (in): | 0.08 in | Vibration Frequency Roller Spin: | 0.0437 cps |
| Static Load Rating (lb): | 6,601 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461208878 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

