Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-12T XLO
Part #:705040
Catalog #:ERX-12T XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (in): | 0.75 in |
| Centerline to Front Face (in): | 0.813 in | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (mm): | 47 mm | Outer Race OD (in): | 1.8504 in |
| Collar OD (in): | 1.8 in | Outer Race Width (in): | 0.625 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Set Screw Thread: | 10-24 UNC | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 10-24 UNC |
| Seal Type: | Cut Down Felt Labyrinth | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Expansion: | No | Misalignment: | None |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Tapered Lands |
| Options: | Extra Low Drag | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Maximum Operating Temperature (F): | 220 °F | Size Code: | 2-012 |
| Inner Ring Fillet Radius (in): | 0.04 in | Maximum Speed (rpm): | 2900 rpm |
| Duty/Status: | Standard | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 70 in/lbs | Vibration Frequency Roller Spin: | 0.0381 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Locking Type: | Concentric | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Static Load Rating (lb): | 1,444 lb | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259252 | Weight: | 0.58 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

