Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-19T XLO
Part #:705042
Catalog #:ERX-19T XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.1875 in |
| Centerline to Front Face (in): | 0.938 in | Outer Race OD (mm): | 62 mm |
| Outer Race Width (in): | 0.875 in | Collar OD (in): | 2.23 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (in): | 2.4409 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 10-24 UNC | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| End Cap: | No | Options: | Extra Low Drag |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Duty/Status: | Standard |
| Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 2150 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Inner Ring Fillet Radius (in): | 0.04 in | Size Code: | 2-13 |
| Setscrew Torque (in-lbs): | 100 in/lbs | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461259276 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

