Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-20RT XLO
Part #:705043
Catalog #:ERX-20RT XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 62 mm | Outer Race Width (in): | 0.875 in |
| Centerline to Front Face (in): | 0.938 in | Outer Race OD (in): | 2.4409 in |
| Inner Ring OD (in): | 1.594 in | Collar OD (in): | 2.23 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Seal Type: | Cut Down Felt Labyrinth |
| Torx Cap Screw: | 10-24 UNC | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 100 in/lbs |
| Vibration Frequency Roller Spin: | 0.0385 cps | Series: | Unmounted Replacement Bearings |
| Locking Type: | Concentric | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Maximum Speed (rpm): | 2150 rpm |
| Duty/Status: | Standard | Size Code: | 2-13 |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461259283 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

