Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-23T XLO
Part #:705046
Catalog #:ERX-23T XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.4375 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1.063 in |
| Outer Race OD (mm): | 72 mm | Collar OD (in): | 2.62 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.8346 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Torx Cap Screw: | 1/4-20 UNC | Seal Type: | Cut Down Felt Labyrinth |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Options: | Extra Low Drag |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Setscrew Torque (in-lbs): | 240 in/lbs | Duty/Status: | Standard |
| Vibration Frequency Roller Spin: | 0.0383 cps | Maximum Speed (rpm): | 1850 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-17 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Locking Type: | Concentric | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461259313 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

