Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-32T XLO
Part #:705050
Catalog #:ERX-32T XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.375 in | Outer Race OD (in): | 3.937 in |
| Outer Race Width (in): | 1.188 in | Inner Ring OD (in): | 2.719 in |
| Collar OD (in): | 3.6 in | Outer Race OD (mm): | 100 mm |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Torx Cap Screw: | 5/16-18 UNC | Seal Type: | Cut Down Felt Labyrinth |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Options: | Extra Low Drag | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Roller Spin: | 0.0437 cps | Ability to Relubricate: | Yes |
| Size Code: | 2-23 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Speed (rpm): | 1250 rpm |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Locking Type: | Concentric | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Setscrew Torque (in-lbs): | 495 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 6,601 lb | Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461259351 | Weight: | 4.02 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

