Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-204TM XLO
Part #:706294
Catalog #:ERX-204TM XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bore Size (mm): | 20 mm |
| Inner Ring OD (in): | 1.188 in | Centerline to Front Face (in): | 0.813 in |
| Collar OD (in): | 1.8 in | Outer Race OD (in): | 1.8504 in |
| Outer Race OD (mm): | 47 mm | Outer Race Width (in): | 0.625 in |
| Length Through Bore (in): | 1.28 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Cut Down Felt Labyrinth |
| Measure Units: | Metric | Set Screw Thread: | 10-24 UNC |
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 10-24 UNC |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Misalignment: | None | Expansion: | No |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Size Code: | 2-012 |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Locking Type: | Concentric |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Duty/Status: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Vibration Frequency Roller Spin: | 0.0381 cps |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Setscrew Torque (in-lbs): | 70 in/lbs |
| Series: | Unmounted Replacement Bearings | Maximum Speed (rpm): | 2900 rpm |
| Dynamic Load Rating (lb): | 11,614 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461270097 | Weight: | 0.56 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

