Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-205TM XLO
Part #:707244
Catalog #:ERX-205TM XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (mm): | 25 mm |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.0472 in |
| Outer Race OD (mm): | 52 mm | Centerline to Front Face (in): | 0.922 in |
| Collar OD (in): | 1.98 in | Outer Race Width (in): | 0.75 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 10-24 UNC | Set Screw Thread: | 10-24 UNC |
| Measure Units: | Metric | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | Options: | Extra Low Drag |
| Misalignment Type: | Static Only | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Size Code: | 2-015 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (rpm): | 2500 rpm |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 70 in/lbs |
| Duty/Status: | Standard | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0442 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461281338 | Weight: | 0.68 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

