Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-207TM XLO
Part #:708346
Catalog #:ERX-207TM XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (mm): | 35 mm |
| Outer Race OD (in): | 2.8346 in | Outer Race OD (mm): | 72 mm |
| Inner Ring OD (in): | 1.859 in | Outer Race Width (in): | 0.938 in |
| Centerline to Front Face (in): | 1.063 in | Length Through Bore (in): | 1.75 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Torx Cap Screw: | 1/4-20 UNC | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Options: | Extra Low Drag | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (rpm): | 1850 rpm |
| Locking Type: | Concentric | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Roller Spin: | 0.0383 cps |
| Size Code: | 2-17 | Setscrew Torque (in-lbs): | 240 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 25,718 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 16,301 lb |
General Specifications
| UPC: | 662461299555 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

