Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - ERX-208TM XLO
Part #:708352
Catalog #:ERX-208TM XLO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (mm): | 40 mm |
| Outer Race Width (in): | 1.093 in | Outer Race OD (in): | 3.1496 in |
| Collar OD (in): | 2.75 in | Centerline to Front Face (in): | 1.25 in |
| Inner Ring OD (in): | 2.063 in | Outer Race OD (mm): | 80 mm |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Cut Down Felt Labyrinth |
| Expansion: | No | Internal Clearance: | Standard |
| Misalignment: | None | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Options: | Extra Low Drag | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Concentric |
| Series: | Unmounted Replacement Bearings | Maximum Operating Temperature (F): | 220 °F |
| Size Code: | 2-19 | Duty/Status: | Standard |
| Maximum Speed (rpm): | 1650 rpm | Setscrew Torque (in-lbs): | 100 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubrication Type: | Oil Coated Only - No Factory Grease Fill |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461299586 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

